Standard 19” racks designed for high density networking and data center cabling applications.
- Available in both 2- and 4-post options
- Designed to maximize airflow and access to IT equipment
- UL 2416 – Load rating w/ 4X safety factor, tilt-load testing, dynamic* load tested at 2500lbs
- Seismic options designed to meet NEBS –Telcordia GR-63-CORE Zone 4, tested at 1000lbs
- Side rails meet EIA standards - 19” and 23” options available
- Accessory options include cable and power management
Filtrar por
Filtro aplicado:
1
Borrar filtros
- Aplicaciones
- Altura
- Altura
- Ancho
- Ancho
- Profundidad
- Profundidad
- Familia de productos
Filtro aplicado: 1