ProLine Fastener Packages
Hover to magnify image or click to enlarge
ProLine Fastener Packages
The ProLine Fastener Packages are used to fasten components to the grid system. PGF Packages include 20 frontloading clip nuts (M6) and 20 combination-drive washer-head bolts (M6). The Grounding Package is used with the rectangular holes in the ProLine frame to provide electrical continuity between the frame and the grid system. ASM5T Package is used with ProLine frames having round holes. This package includes 20 M5 self-tapping screws.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- The ProLine Fastener Packages are used to fasten components to the grid system
- PGF Packages include 20 frontloading clip nuts (M6) and 20 combination-drive washer-head bolts (M6)
- The Grounding Package is used with the rectangular holes in the ProLine frame to provide electrical continuity between the frame and the grid system
- ASM5T Package is used with ProLine frames having round holes
- This package includes 20 M5 self-tapping screws
Especificaciones
Acabado | Pintado al polvo |
Color | n/a |
Certificado de agencia de homologación
Página de ventas
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.