- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Horizontal Rail, Front, Type L-OD, Light, Without Lip
The horizontal rail without a lip enables the use of a 6 U front panel for a subrack which is split into 2 x 3 U.
- For installation behind full-width front panel
- < 28 HP not to print
- Without lip (L-OD)
- Aluminum extrusion, anodized finish, con...
Horizontal Rail, Rear, Center, Type VT
The horizontal rail, center, type VT enables direct assembly of a backplane.
- For direct backplane mounting
- Aluminum extrusion, anodized surface, co...
Front Panel, Unshielded, Bottom Hinged
Unshielded front panel bottom hinged.
- Front panel can be unhinged at 135° (not...
- Enables mounting on horizontal rails
EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding
Non-shielded subrack for backplane mounting.
- Subrack with side panel type F ("flexibl...
- Rear horizontal rail for backplane mount...
- Aluminum construction
- IP 20, in accordance with IEC 60529
MultipacPRO 19" Chassis, Aluminum, Perforated Top and Base
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Horizontal Rail Type H-VT, Heavy, With EMC Gasket
The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case.
- For cover plates on shielded cases
- Aluminum extrusion, anodized surface, co...
- With EMC stainless steel gasket
Front Panel With FDDI Cutouts
Front Panel, FDDI Cutout.
- Front panel with 4 FDDI cut-outs
Varistar CP Base Plate With Cable Entry
- Installation from outside
- Cutout at rear
- 60 mm deep
- Cable ducting with IP 55 / EMC gasket
RackPower PDU, RP2xxx, 120 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower PDU, RP6xxx, 208 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP6xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...