Cable Manager, fits 19-inch open rack, Black, Steel
Hover to magnify image or click to enlarge
Cable Manager, fits 19-inch open rack, Black, Steel
Catalog#: ECK19H
The Open-Frame Cable Manager mounts horizontally atop the rack. It provides D-Ring support vertically on the ends and horizontally in the middle to better route cables through the rack. It is used for routing and bundling cable on 19-inch or 23-inch racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Open-Frame Cable Manager mounts horizontally atop the rack
- It provides D-Ring support vertically on the ends and horizontally in the middle to better route cables through the rack
- It is used for routing and bundling cable on 19-inch or 23-inch racks
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.