Skip to main content

Please Select Your Country/Language Preferences

LEK12_RunwayElevationKit; Plated; Zinc; Runway; Elevation Kit; Ladder Rack; Networking Accessories; Photo Rendering; CAD Rendering Hover to magnify image or click to enlarge

Runway Elevation Kit 6.00 Elevation, Plated, Steel

Catalog#: LEK6

The Cable Runway Elevation Kit elevates ladder rack 3 or 6 inches (76 or 152 mm) above the rack-to-ladder mounting plate. This kit can be used on any width ladder rack. The kit includes two brackets and all mounting hardware necessary.
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
Resources CAD
HOFFMAN On Demand Alternatives
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us