Retaining Post Kit, White, Steel
Hover to magnify image or click to enlarge
Retaining Post Kit, White, Steel
Catalog#: LRPW
The Cable Runway Retaining Post Kit provides extra ladder rack capacity. The retaining post mounts onto the rack side stringer. The post is made of an unthreaded 1/2-inch tube. The kit includes post cap and mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Cable Runway Retaining Post Kit provides extra ladder rack capacity
- The retaining post mounts onto the rack side stringer
- The post is made of an unthreaded 1/2-inch tube
- The kit includes post cap and mounting hardware
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.