SASA Coupler with Mounting Plate, Double-Ended, 36 mm, #11, 35M, 584 mm
Hover to magnify image or click to enlarge
SASA Coupler with Mounting Plate, Double-Ended, 36 mm, #11, 35M, 584 mm
Catalog#: EL36SASA2300
Used in segmental pour applications. The addition of two form saving plates allows the coupler to be used in keyway applications where the coupler is attached to formwork at both ends. Permanent form saving plates allow easy attachment to the forms, eliminating costly damage to the forms.
Details
Resources
CAD
Features
- Designed to splice the same diameter bars where both bars can be rotated and they are not restricted in their axial direction
- Durable mounting plates allow for easy attachment to forms
- Built-in thread cover or screw-in plug protects internal threads from concrete paste contamination
- Available in customer specified lengths
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.