Box Connector Lay-in Hinged Cover
Hover to magnify image or click to enlarge
Box Connector Lay-in Hinged Cover
Lay-in Hinged-Cover Box Connectors are used for use inside enclosure when wireway is connected to ensure a tight seal. When wireway enters an enclosure, a box connector should be used on the inside of the enclosure to maintain environmental rating.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-in Hinged-Cover Box Connectors are used for use inside enclosure when wireway is connected to ensure a tight seal
- When wireway enters an enclosure, a box connector should be used on the inside of the enclosure to maintain environmental rating
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.