IEC Enclosure Accessories Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (53) EMC (19) Factory Automation and Process Control (53) Power Distribution (100) Öljy- ja kaasuteollisuus (12) Height 0.43 in (4) 0.67 in (9) 0.77 in (1) 0.78 in (1) 0.79 in (1) 0.83 in (1) 0.89 in (14) 0.98 in (18) 1 in (1) 1.1 in (2) 1.18 in (1) 1.19 in (8) 1.2 in (1) 1.22 in (1) 1.52 in (1) 1.57 in (2) 1.77 in (11) 1.81 in (1) 1.91 in (1) 2.01 in (2) 2.05 in (3) 2.2 in (1) 2.38 in (1) 2.52 in (12) 2.68 in (1) 2.8 in (2) 6.22 in (2) 7.87 in (29) 7.91 in (1) 11.81 in (23) 70.87 in (4) 78.74 in (6) 86.61 in (2) View All View Less Apply Height 11 mm (4) 17 mm (9) 19.5 mm (1) 19.7 mm (1) 20 mm (1) 21 mm (1) 23 mm (14) 25 mm (18) 25.5 mm (1) 28 mm (2) 30 mm (1) 30.5 mm (1) 31 mm (1) 38.5 mm (1) 40 mm (2) 45 mm (11) 46 mm (1) 48.5 mm (1) 51 mm (2) 52 mm (3) 56 mm (1) 60.5 mm (1) 64 mm (12) 68 mm (1) 71 mm (2) 158 mm (2) 200 mm (29) 201 mm (1) 300 mm (23) 1800 mm (4) 2000 mm (6) 2200 mm (2) View All View Less Apply Width 0.49 in (4) 0.59 in (1) 0.67 in (1) 0.79 in (1) 0.83 in (1) 0.87 in (2) 0.94 in (1) 0.98 in (13) 1 in (1) 1.1 in (1) 1.2 in (1) 1.21 in (1) 1.3 in (1) 1.41 in (1) 1.52 in (1) 1.57 in (1) 1.65 in (1) 1.91 in (1) 2.09 in (1) 2.36 in (1) 2.38 in (1) 2.56 in (1) 4.84 in (1) 5.91 in (2) 11.33 in (2) 15.75 in (15) 19.69 in (3) 23.62 in (42) 31.5 in (36) 39.37 in (23) 47.24 in (15) View All View Less Apply Width 12.5 mm (4) 15 mm (1) 17 mm (1) 20 mm (1) 21 mm (1) 22 mm (2) 24 mm (1) 25 mm (13) 25.5 mm (1) 28 mm (1) 30.5 mm (1) 30.7 mm (1) 33 mm (1) 35.7 mm (1) 38.5 mm (1) 40 mm (1) 42 mm (1) 48.5 mm (1) 53 mm (1) 60 mm (1) 60.5 mm (1) 65 mm (1) 123 mm (1) 150 mm (2) 288 mm (2) 400 mm (15) 500 mm (3) 600 mm (42) 800 mm (36) 1000 mm (23) 1200 mm (15) View All View Less Apply Depth 0.08 in (5) 0.39 in (2) 0.47 in (9) 0.5 in (1) 0.67 in (1) 0.7 in (1) 0.75 in (12) 0.78 in (8) 0.79 in (1) 0.84 in (1) 0.94 in (1) 0.97 in (1) 0.98 in (5) 1.02 in (1) 1.06 in (1) 1.1 in (1) 1.16 in (1) 1.18 in (2) 1.21 in (1) 1.3 in (1) 1.37 in (1) 1.38 in (1) 1.41 in (1) 1.43 in (6) 1.57 in (1) 1.73 in (1) 2.17 in (1) 2.44 in (1) 2.56 in (6) 2.64 in (1) 7.68 in (2) 15.75 in (11) 19.69 in (16) 23.62 in (40) 31.5 in (31) 83.86 in (1) 236.22 in (1) View All View Less Apply Depth 2 mm (5) 10 mm (2) 12 mm (9) 12.8 mm (1) 17 mm (1) 17.7 mm (1) 19 mm (12) 20 mm (1) 21.3 mm (1) 24 mm (1) 24.6 mm (1) 25 mm (5) 26 mm (1) 27 mm (1) 28 mm (1) 29.5 mm (1) 30 mm (2) 30.7 mm (1) 33 mm (1) 34.8 mm (1) 35 mm (1) 35.7 mm (1) 36 mm (6) 40 mm (1) 44 mm (1) 55 mm (1) 62 mm (1) 65 mm (6) 67 mm (1) 195 mm (2) 400 mm (11) 500 mm (16) 600 mm (40) 800 mm (31) 2130 mm (1) 6000 mm (1) View All View Less Apply Protection Rating NEMA Type 1 (20) IP41 (43) IP65 (2) IP66 (8) IP67 (13) waterproof (2) View All View Less Product Family Free-Standing (38) Wall-Mounted (22) Filter1Filter applied: 1Category: KaapelointiView All Filters (1) SubcategoriesSisäisten kaapelien kiinnityskisko, CABDetailsUlkopuolisten kaapelien kiinnitystanko, CABPDetailsKaapelikiinnikkeet, CACDetailsPoikittaisprofiili kaapelien läpivientiin, SCEDetailsKaapelien sisäänviennin vaahtomuovitiiviste ja pohjalevyn tiiviste, BGDetailsTuulettavat pohjalevyt | Lattiakaapit, CVBDetailsPohjalevy kaksiosainen ruostumaton teräs, CBPSDetailsKattolevy laippa-aukoin, CRGDetailsTuulettava kattolevy läpivientiaukoin, CRBDetailsUlkoneva sivuovi, DNSRDetailsLiitinlevy, MMDetailsKattokaapelikehikko | Lattiakaapit, MCUDetailsPeitelevyt, MMGDetailsSivulevyt | Lattiakaapit, MCUPDetailsKaapelointi sokkeli | Lattiakaapit, PCUDetailsSivulevyt | Lattiakaapit, PCUPDetailsPohjalevy, alumiini, CBPADetailsEMC-kytketty pohjalevy, CBPEDetailsKaapelien sisäänviennin ja pohjalevyn EMC-tiiviste, BGEDetailsMuovinen läpivientiholkki | Seinäkotelot, CPGDetailsKaapelin läpivienti | Seinäkotelot, CESDetailsKaksoissuojattu holkki | Seinäkotelot, CEDDetailsKaapelin lukkoholkki | Seinäkotelot, CAGDetailsFinger guards | Virranjakelu, MSFGDetailsPlain bottom plates | Virranjakelu, CBP-PDDetailsSeparation plates for cable section | Virranjakelu, MSPMDetailsRear cable fixation profiles | Virranjakelu, MSCFRDetailsSide cable fixation profiles | Virranjakelu, MSCFSDetails