Tuulettavat pohjalevyt | Lattiakaapit, CVB
Hover to magnify image or click to enlarge
Tuulettavat pohjalevyt | Lattiakaapit, CVB
Can be used in combination with a ventilated plinth PV. 33% ventilated.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Can be used in combination with a ventilated plinth PV. 33% ventilated.
- Material: 1.5 mm perforated zinc plated steel.
- Pack quantity: 3 pieces, 4 pieces for D>600mm, with mounting material.
- Mounting requirements: Use in combination with ventilated plinths PV.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.