Kulmittainrivityssarja, CJDS
Hover to magnify image or click to enlarge
Kulmittainrivityssarja, CJDS
This baying kit, to use for baying enclosures to go through a corner, allows for the creation of a continuous mounting surface, even when there are space limitations on site.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: The enclosures can be bayed together side to front or side to side. The IP rating is thus maintained.
- Material: 3 mm zinc plated steel.
- Pack quantity: 1 set.
- Mounting requirements: On corner configurations, door hinges must be mounted facing each other on the central area. An extra enclosure is needed in the corner with dimensions corresponding to the depths of the adjacent enclosures.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.