CS480 Straight Coupling
Hover to magnify image or click to enlarge
CS480 Straight Coupling
CS480 Straight Coupling attaches a tube to the enclosure, enabling 340-degree enclosure rotation. Maintenance-free bearings.
Industry Standards
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Coupling can rotate 340 degrees with rotation stop
- Torque preset at factory
- Gasket and mounting hardware are included
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.