CS480 Swivel Base External
Hover to magnify image or click to enlarge
CS480 Swivel Base External
CS480 Swivel Base External allows the entire suspension system to rotate at the point of attachment on a horizontal surface. Arm can be rotated or turned 340 degrees. Base mounting hardware is exposed. Maintenance-free bearings.
Industry Standards
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Base can rotate 340 degrees with rotation stop
- Torque preset at factory
- Gasket is included
- Surface mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.