Door Switch For Hdw, HDSW
Hover to magnify image or click to enlarge
Door Switch For Hdw, HDSW
Door switch to activate any electrical device (lighting, signalling, alarms, etc.) designed for HDW wall mounted enclosures. Cable entry M20. No machining required.
Industry Standards
cULus_UL
CE UKCA
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Description: Door switch to activate any electrical device (lighting, signalling, alarms, etc.) designed for HDW range of wall mounted enclosures. No machining is required.
- Switch capacity: 3 A / 240 V.
- Approvals: CE, cULus listed.
- Pack quantity: 1 piece with mounting instructions.
- Additional information: Minimum enclosure depth 210 mm.
Specifications
Asennusohje
Certification
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.