Elbow 90-Degree Lay-in Hinged-Cover
Hover to magnify image or click to enlarge
Elbow 90-Degree Lay-in Hinged-Cover
Lay-in Hinged-Cover 90-Degree Elbows are used for right-angle wireway installations. Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 90-degree elbows are available. Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations.
Industry Standards
Certified by Canadian Standards Association
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-in Hinged-Cover 90-Degree Elbows are used for right-angle wireway installations
- Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 90-degree elbows are available
- Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Asennusohje
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.