Yhdystiiviste, AGC
Hover to magnify image or click to enlarge
Yhdystiiviste, AGC
The polyethylene gasket will guarantee that the combined enclosures' protection degrees are maintained to protect components and equipment installed within it.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: To be used when a wall mounted enclosures combination (MAS/MAD/MAP) is needed. Combining gaskets are to be used to bay gland plate openings together.
- Material: 8 mm polyethylene foam.
- Pack quantity: 2 pieces, and combination mounting accessories.
Specifications
Thickness | 0.31 in |
Thickness | 8 mm |
Color | Black |
Material | Polyethylene Foam |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.