Kahvat, HN
Hover to magnify image or click to enlarge
Kahvat, HN
The handle can be mounted easily where required on shelfs, panels, doors, etc.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For use on front panels, doors, telescopic shelves.
- Material: Alloy.
- Pack quantity: 1 pair.
- The handle is an off the shelf solution that can be mounted easily when required
- The handle provides a quick way for customers to identify that the shelf or panel can be extracted easily if required
- Machining is required
Specifications
Material | Alloy |
Color | Black |
Finish | Smooth |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.