Huohotin- ja tyhjennystulpat räjähdysvaarallisiin kohteisiin, Ex e, EXEBD
Hazardous Location Breather Drains prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Drains are to be used when an enclosure is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. These drains allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.
Industry Standards
Ex e Breather Drains
Certified for Zone 1 or 2 areas
ATEX
Sira 13ATEX3354U
Ex e IIC Gb
Ex tb IIIC Db IP66
IECEx
IECEx SIR 13.0138U
cCSAus Certified Class 1 Zone 1, Ex e II, IP66, Type 4X
NEMA/EEMAC Type 4, 4X
IEC 60529, IP66
Maintain enclosure Type 4, 4X rating when properly installed
Ex d Breather Drains
ITS13ATEX17900X
Ex d IIC Gb
IECEx ITS 13.0049X
Features
- Reduce corrosion that can limit the life of internal electrical and electronic components
- Prevent condensation when installations are subject to fluctuations in temperature in hazardous locations
- Effectively drain any water present within the enclosure
- Minimize moisture build-up within the enclosure by allowing air in the enclosure to breathe with surrounding atmosphere
- Position at the lowest point of an enclosure to ensure optimal draining of any moisture
- Maintain enclosure's UL Type rating when properly installed
- Available for Increased Safety (Ex e) and Flameproof (Ex d) applications
- Ex e Breather Drains:
- Includes castellated nut and nitrile O-ring
- 10mm thread length
- Install in a clearance hole 0.5 to 1.0mm larger than major diameter, or in a tapped hole
- Operating temperature of -58 F (-50 C) to 185 F (85 C)
- Ex d Breather Drains:
- Includes silicone O-ring
- 16mm thread length
- Install in a tapped hole
- Ex d Breather Drains operating temperature of -22 F (-30 C) to 302 F (150 C)
Specifications
Finish | Brushed |
Material | Stainless Steel 316L |
Color | Unpainted |
Asennusohje
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.