Asennuslevyt | Virranjakelu, MSMPN
Hover to magnify image or click to enlarge
Asennuslevyt | Virranjakelu, MSMPN
The mounting plate, MSMPN, for fix and modular systems, can be easily machined and have components mounted on it before fixed within the relevant compartment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Mounting plate for installation of breakers. Suitable for left and right hand connections.
- Material: 1.5 mm galvanized steel.
- Pack quantity: 1 piece with mounting material.
- Mounting requirements: To be assembled on the modular system frame with MSMPA01 or MSMPF01.
Specifications
Finish | Plated |
Material | Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.