Wire personal assistant
Hover to magnify image or click to enlarge
Wire personal assistant
The Personal Wiring Assistant, PWA5000 revolutionizes wiring productivity at your facility. Compared to traditional wiring methods, the Personal Wiring Assistant delivers the right wire, when you need it, in a fraction of the time. Instead of workers spending hours prepping wire for installation, automated wire prep can now be done at the same time as install, saving time and money.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Wires are cut to the exact length, with ferrules installed (if necessary)
- Machine software provides visual direction for wire connection to components
- Wires are labeled with terminal information for effortless ID of connection point (optional)
- 120 wires per hour (both ends ferruled)
- Wire gauge AWG 20-14 (0.5 mm² – 2.5 mm²)
- Magazine can hold up to 8 different cables
- Spools can be stored inside machine body for easy moving trough workshop
- An external accessory is available for storage of fi nished wires and transport to the panelshop
- This accessory has a screen to visualize the panel wiring by providing the source and targetplus the routing in the panel
- Interface for projects generated with almost all available CAD and E-planning systems in themarket can be processed directly on the machine software, using .CSV or .XLS fi les
- Ferrules are optional, wires can also proceed without ferrules
- Machine can cut isolation for easy removal of wire isolation
- Wires can be feed from different cable batch containers
- Rated voltage 110-240V 1~ 50/60 Hz
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.