19" profiilit, AVP
Hover to magnify image or click to enlarge
19" profiilit, AVP
19" equipment can be easily fitted in wall mounted enclosures, either in the factory or in the field, when these profiles are used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: For 600 mm wide enclosures only. Adjustable depth with the use of the AMG accessory. Usable depth between 19" profiles and external door: 56 mm. Fitted onto the hinge holes located on the front frame of the enclosure. For stainless steel enclosures, machining is required.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 pair with mounting accessories.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.