Telescope Fitting Lay-in Hinged Cover
Hover to magnify image or click to enlarge
Telescope Fitting Lay-in Hinged Cover
Lay-in Hinged Cover Telescope Fitting allows to easily adjust wireway length from 1.00 inch (25 mm) to 7.00 inch (178 mm). No cutting or welding required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-in Hinged Cover Telescope Fitting allows to easily adjust wireway length from 1.00 inch (25 mm) to 7.00 inch (178 mm)
- No cutting or welding required
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.