Skip to main content

Please Select Your Country/Language Preferences

MPW Photo Hover to magnify image or click to enlarge

Leveä asennuslevy, MPW

The extra wide mounting plate offers more mounting space and can be fully equipped before being fitted within the enclosure. It can be fitted from the side of the enclosure since, it is wider than the front of enclosure opening.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3 mm
Thickness 11 ga
Finish Galvanized
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Video
Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.