D16 Mechanical Anchor for Cryogenic Applications
Hover to magnify image or click to enlarge
D16 Mechanical Anchor for Cryogenic Applications
The nVent LENTON brand of cryogenic reinforcement splicing systems should be specified whenever cryogenic-grade reinforcing bar is used, or during normal operating or emergency conditions where the temperature falls below -20 °C (-4 °F). By combining the nVent LENTON taper-threaded couplers with state-of-the-art materials, we have developed one of the slimmest couplers on the market, while still maintaining top performance. Typical construction projects include LNG and LPG storage tanks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Replaces conventional hooked reinforcing bar
- Simplifies reinforcing bar placement and lowers placing costs
- Head area exceeds 5x bar area (net 4x)
- Improved performance and reliability at cryogenic temperatures (-168 °C / -270 °F)
Specifications
Finish | Plain |
Material | Stainless Steel 431 (EN 1.4057) |
Designed to Meet | ACI 318;AS3600;ASTM A970;EN 14620-3 |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.