Light Duty Expansion Anchor
Hover to magnify image or click to enlarge
Light Duty Expansion Anchor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Ideal for use with fire rated clips and clamps
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- ETA assessed for anchoring in cracked and non-cracked concrete
Specifications
Extrait des conditions d'utilisation admissibles de ETA-09/0313 | |||
Usage multiple, pour applications non-structurelles | |||
Référence | Béton fissuré C20/25 | Béton non-fissuré C20/25 | Profondeur nominale d'ancrage |
SCMND | 1.4 kN | 1.4 kN | 45 mm |
Brochure
Case Study
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.