Skip to main content

Please Select Your Country/Language Preferences

24630046.46.tif image Hover to magnify image or click to enlarge

Varistar CP Telescopic Tip-Over Protection, RAL 7021, 100H, 600W, 1200D

Catalog#: 24630-046

Telescopic Tip-Over Protection for ballance protection with 150Kg at full extension and lateral and rear cable management possibilities.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Guide plate for tilt protection, St, 2 mm, AlZn 1
2 Tilt protection, St, 2 mm, RAL 7021, with 2 adjustable feet 1
3 Bezel, St, 1.5 mm, RAL 7021 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us