Skip to main content

Please Select Your Country/Language Preferences

nVent ERICO Compression Crimp Connector - E-Crimps Hover to magnify image or click to enlarge

nVent ERICO Compression Crimp Connector - E-Crimps

nVent ERICO Compression Crimp connector - E-crimp is part of the nVent ERICO Compression Grounding Connectors line. E-crimps are used to put two wire conductors together with a compression tool in a grounding system making them suitable for larger conductors. The E-crimps are made of high strength conductive copper. This ensures a low resistance connection that eliminates the effects of corrosion resulting in longevity of the connection. To prevent oxidation, E-crimps are prefilled with oxide inhibitor that forms an air-tight seal around the conductors once the connection has been completed. This makes the E-crimp connector suitable for a wide selection of applications. The E-crimp is marked with metric and AWG conductor sizes and can be installed in all weather conditions.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy