Brush Strip Kit
Hover to magnify image or click to enlarge
Brush Strip Kit
The ProLine S1 Brush Strip Kit provides a level of air flow management while providing a cable pass through. It has a single row of Nylon bristles attached to a flexible, black PVC mounting clip.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fits opening 12 x 2.5 in. or up to 12 x 5 in. with quantity 2 overlapping
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.