Fibre Optic Cable Ducting
Fibre Optic Cable Ducting
Catalog#: 23130-391
Cable spool to be assembled in a rack to manage fiber optic cables.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- For secure, damage-free laying of optic fiber cables
- For assembly on 19" panel/slide mount
- Cable ducting, radius 30 mm, width 50 mm, side panel height 15 mm
- Mounted from inside or outside on panel/slide mount
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Optic fiber cable ducting holder, St, powder-coated, RAL 7021 | 4 | |
2 | Optic fiber cable ducting, PA, UL 94 V-0, dimensions: radius 30 mm, width 50 mm, side panel height 15 mm | 4 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.