Keyboard Compartment for 19-inch Racks, Brushed, Aluminum
Hover to magnify image or click to enlarge
Keyboard Compartment for 19-inch Racks, Brushed, Aluminum
Catalog#: A19KBC2B
The Keyboard Compartment provides a convenient way to incorporate a keyboard with other 19-in. rack-mounted equipment. It uses 2 RU of space and accommodates keyboards up to 16.50-in. (419-mm) wide. Please note the mounting hardware is included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Keyboard Compartment provides a convenient way to incorporate a keyboard with other 19-in. rack-mounted equipment
- It uses 2 RU of space and accommodates keyboards up to 16.50-in. (419-mm) wide
- Mounting hardware included
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.