Rack 19-inch Fixed Wall-Mount 20U, 940x508x508mm, Black, Steel
Hover to magnify image or click to enlarge
Rack 19-inch Fixed Wall-Mount 20U, 940x508x508mm, Black, Steel
Catalog#: E19FWM20U20
Economical solution for banks of small networking equipment. Integral Velcro® cable tiedown slots facilitate cable routing. Shipped in four easy-to-assemble sections. Velcro is a trademark of Velcro Industries B.V.
Industry Standards
UL 2416 Listed; File No. E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
EIA 310-D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
HOFFMAN On Demand Alternatives
Additional Product Details
Features
- Economical solution for banks of small networking equipment
- Integral Velcro® cable tiedown slots facilitate cable routing
- Shipped in four easy-to-assemble sections
- Velcro is a trademark of Velcro Industries B.V
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.