ProLine CableTek Reducing Brackets, fits 2000x700mm wide, Black, Steel
Hover to magnify image or click to enlarge
ProLine CableTek Reducing Brackets, fits 2000x700mm wide, Black, Steel
Catalog#: PRBF205
The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. The fingers are made of a molded black plastic. Please note the mounting hardware is included.
NOTE: Refer to the table to calculate the number of reducing brackets required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets
- The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space
- The fingers are made of a molded black plastic
- Please note the mounting hardware is included
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.