ProLine S1 Rack Angles, 2100x800mm, Black, Steel
Hover to magnify image or click to enlarge
ProLine S1 Rack Angles, 2100x800mm, Black, Steel
Catalog#: PS1RA218
Rack angles are sold in pairs that are RU marked on all sides. One side is tapped 10-32 while the other side is square hole (.375 x .375 inch). Both sides are spaced per EIA universal standard. Rack angles may be assembled in either tapped or square-hole configuration. Rack angles and mounting brackets are formed from heavy gauge steel. All hardware and brackets are included for assembly into cabinet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Rack angles are sold in pairs that are RU marked on all sides
- One side is tapped 10-32 while the other side is square hole (.375 x .375 inch)
- Both sides are spaced per EIA universal standard
- Rack angles may be assembled in either tapped or square-hole configuration
- Rack angles and mounting brackets are formed from heavy gauge steel
- All hardware and brackets are included for assembly into cabinet
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.