Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1587 results
Vertical Ground Bar Kits, 0.625x36.00, Electroplated, Copper
Catalog #: DG36
- Material: Copper
Vertical Ground Bar Kits, 0.625x72.00, Electroplated, Copper
Catalog #: DG72
- Material: Copper
Electrical Isolation Kit, Red, Fiberglass
Catalog #: A19ESOK
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Red
- Thickness: 0.125 in
- Thickness: 3 mm
- Weight: 2.5 lb
Double-Sided Steel Vented Shelf, fits 19-in LAN R, Black, Steel
Catalog #: ESHDV19
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 10.5 lb
Double-Sided Steel Vented Shelf, fits 23-in LAN R, Black, Steel
Catalog #: ESHDV23
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 23 in.
- Weight: 12 lb
Single-Sided Solid Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19S
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 5.5 lb
Single-Sided Solid Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23S
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 23 in.
- Weight: 10 lb
Single-Sided Solid Shelf, 3U, Brushed, Aluminum
Catalog #: ESHA19
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Thickness: 0.09 in
- Thickness: 2 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 5.5 lb
Single-Sided Vented Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19V
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 5 lb
Single-Sided Vented Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23V
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 23 in.
- Weight: 9 lb