Skip to main content

Please Select Your Country/Language Preferences

ESHDV19_DblSidedStlVentedShelf_m_sq.png Hover to magnify image or click to enlarge

Double-Sided Steel Vented Shelf, fits 19-in LAN R, Black, Steel

Catalog#: ESHDV19

The Double-Sided Steel Vented Shelf mounts to both the front and rear flanges of an open-frame rack. It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf. It allows more airflow than the steel and aluminum versions. The load rating is 300 lb. (136.1 kg) total.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us