Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1587 results
Cage Nut Package for Square-Hole Rack Angles, M6 Qty 20, Plated, Mild Steel
Catalog #: PM6CN
- Material: Mild Steel
Cage Nut Package for Square-Hole Rack Angles, M6 Qty 250, Plated, Mild Steel
Catalog #: PM6CN250
- Material: Mild Steel
Touch-Up Paint for HOFFMAN Enclosures and Panels, Black RAL 9005
Catalog #: ATPB9005
- Material: Touch-up Paint
Seismic 2-Post Open Frame Rack, 86.02x26.75x18.00, Black, Steel
Catalog #: ESDR19FM45U
- Height: 86.02 in / 2185 mm
- Width: 26.75 in / 679 mm
- Depth: 18 in / 457 mm
- Material: Mild Steel
Double-Sided Solid Heavy Duty Shelf 4U, Brushed, Aluminum
Catalog #: ESHDHDA19
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Thickness: 0.09 in
- Thickness: 2 mm
- Rack Units: 4
- Fits Rack: 19 in.
- Includes: 2 shelves
- Weight: 7 lb
Rack 19-inch Fixed Wall-Mount 12U, 584x508x508mm, Black, Steel
Catalog #: E19FWM12U20
- Height: 23 in / 584 mm
- Width: 20 in / 508 mm
- Depth: 20 in / 508 mm
- Material: Mild Steel
Rack 19-inch Fixed Wall-Mount 20U, 940x508x508mm, Black, Steel
Catalog #: E19FWM20U20
- Height: 37 in / 940 mm
- Width: 20 in / 508 mm
- Depth: 20 in / 508 mm
- Material: Mild Steel
Rack 19-inch Fixed Wall-Mount 25U, 1162x508x508mm, Black, Steel
Catalog #: E19FWM25U20
- Height: 45.75 in / 1162 mm
- Width: 20 in / 508 mm
- Depth: 20 in / 508 mm
- Material: Mild Steel
Rack 19-inch Fixed Wall-Mount 32U, 1473x508x508mm, Black, Steel
Catalog #: E19FWM32U20
- Height: 58 in / 1473 mm
- Width: 20 in / 508 mm
- Depth: 20 in / 508 mm
- Material: Mild Steel
Seismic 4-Post Open-Frame Rack, 19-inch 45U, Black, Steel
Catalog #: E4SDR19FM45U
- Height: 86.02 in / 2185 mm
- Width: 26.75 in / 679 mm
- Depth: 39.87 in / 1013 mm
- Material: Mild Steel