Non-Insulated Stranded Conductor for Lightning Protection
Hover to magnify image or click to enlarge
Non-Insulated Stranded Conductor for Lightning Protection
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Related Products
Features
- Provides a path to ground for lightning currents
Specifications
Certification Details | UL® 96 |
Équivalence de taille du conducteur (métrique) | |
Numéro code produit | Taille de conducteur |
LPC134xxx | 2/0 |
LPC136xxx | 3/0 |
LPC137xxx | 4/0 |
Brochure
Technical Handbook
Certifications
cUL OVTZ7.E202878
CAN/CSA B72
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
UL OVTK.E202878
ANSI/UL 96
cUL OVTK7.E202878
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.