ESE Tester, I Series
Hover to magnify image or click to enlarge
ESE Tester, I Series
The nVent ERICO Early Streamer Emission (ESE) Tester, I Series is designed to rapidly test the integrity of all nVent ERICO System 1000 ESE Terminals, SIXXi models. Easily identifiable, color coded test results are displayed within the self-contained tester operating on a standard 9-volt battery. In case of battery failure, an intermittent signal is displayed to indicated a required battery change—preventing downtime and costly outages. When paired with the nVent ERICO ESE Tester Telescopic Pole, you can reach ESE Air Terminal up to 10m in height.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Lightweight and portable
- Handheld testing unit quickly gauges ESE Air Terminal's circuit with impulses
- Color-coded conductor cables for connecting to the ESE Air Terminal
- Contains two Alligator clips for a secure fit to ESE Air Terminal
- Flashing, color-coded LED notifications to indicate ESE Air Terminal test results
- LED screen indicates battery health and provides replacement reminders
- Response time of approximately six seconds for a stabilized measurement
- Extremely simple to operate: connect, press, hold, read
- Includes a hard carrying case for further protection
Specifications
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.