Ground Mat
Hover to magnify image or click to enlarge
Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Silver brazed joints (35% silver alloy brazing material) provide strength to resist separation during installation and bear the traffic of heavy vehicles
- Conductor spacing available in standard configurations
- Option to add center wire into the mat configuration is available
- Ground mats are laid flat onto pallets for shipping
Specifications
Poids net (kg) par tapis standard | ||||||||||
Espacement des grilles | ||||||||||
51 x 51 mm | 102 x 102 mm | 152 x 152 mm | 203 x 203 mm | 305 x 305 mm | ||||||
Taille de conducteur | Dimension de tapis standard (mètre carré) | |||||||||
1,2 x 1,2 | 1,2 x 1,8 | 1,2 x 1,2 | 1,2 x 1,8 | 1,2 x 1,2 | 1,2 x 1,8 | 1,2 x 1,2 | 1,2 x 1,8 | 1,2 x 1,2 | 1,2 x 1,8 | |
N° 6 revêtu de cuivre Câble en acier | 6,62 kg | 9,84 kg | 3,45 kg | 5,08 kg | 2,40 kg | 3,49 kg | 1,86 kg | 2,72 kg | 1,32 kg | 1,91 kg |
N° 8 revêtu de cuivre Câble en acier | 4,17 kg | 6,21 kg | 2,18 kg | 3,22 kg | 1,50 kg | 2,22 kg | 1,18 kg | 1,72 kg | 0,86 kg | 1,22 kg |
Les poids concernent les fils d’acier stratifiés cuivre. Ajoutez 10 % pour le poids approximatif d’un fil en cuivre solide. | ||||||||||
Les mats sont emballés sur palette avant expédition. Ajoutez 22,67 kg par palette pour obtenir le poids brut. Maximum de 100 mats par palette. |
MT-2-C-72-B-96-A-96 | ||
MT | Mat Designation | |
2 | Center Wire |
1: None
2: Mat Length 3: CWO - Both ends 4: CWO - One end |
C | Mesh Size (inch x inch) |
A: 2" X 2"
B: 4" X 4" C: 6" X 6" D: 8" X 8" E: 10 X 10 F: 12 X 12 G: 18 X 18 |
72 | Width (inches max) | |
B | Wire |
A: 4 Copper
B: 6 Copper C: 6-30% CW D: 6-40% CW E: 8 Copper F: 8-30% CW G: 8-40% CW H: 10 Copper J: 10-30% CW K: 10-40% CW |
96 | Length (inches max) | |
A | Center Wire Type |
A: None
B: 5/16" Rod (1/0" Solid) C: 3/8" Rod (2/0" Solid) D: 7/16" Rod (4/0" Solid) E: 1/2" Rod (250 kcmil) F: 1/0 Concentric G: 2/0 Concentric H: 4/0 Concentric J: 250 Concentric K: 300 Concentric L: 350 Concentric M: 500 Concentric N: #2 Solid |
96* | CWO (inches max) |
* Empty if none
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including nickel, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.