Novastar Raised Top Cover
Hover to magnify image or click to enlarge
Novastar Raised Top Cover
Raised top cover for better ventilation and heat escape. Novastar raised top cover is robust and not dismountable from the outside.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Raised Top cover (31 mm) with all-round air gap of 10 mm
- Top cover attached from the inside (no screws on the outside)
- Suitable for placing heavy parts on the top cover
- Incl. grounding
- Robust version, load-carrying capacity 50 kg
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.