Skip to main content

Please Select Your Country/Language Preferences

base plinth stationary Hover to magnify image or click to enlarge

Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 600W

Catalog#: 24630-064

A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Support with feet, St, 3 mm 2
2 Solid panel, St, 1.5 mm, RAL 7021 2
3 Assembly kit 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us