CABS Fixing Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Reinforces CABS supports when the distance between phases is greater than 175 mm (6.89") and when the aluminium profile is longer than 600 mm (23.62")
- Kit includes 12 threaded rods, 6 nuts and 6 washers
Specifications
Brochure
Catalog
Flyer
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 EN Busbar Supports
French
IEC 61439-1 (2017)
CE, ERIFLEX CABS
English
EN 61439-1
IEC 61439-1 FR Busbar Supports
French
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.