UD-400J Jumper for Single Pole Distribution Block
Hover to magnify image or click to enlarge
UD-400J Jumper for Single Pole Distribution Block
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Connects up to three UD-400A-212 copper or aluminum single pole distribution blocks in parallel
- Increases the number of inputs and outputs up to three times
- Ideal for collecting current coming from solar panels
- Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
Specifications
Brochure
Catalog
Engineering Specification
Installation Manual / Instruction Sheet
Certifications
CE, ERIFLEX UD
English
EN 60947-7-1
EN 45545 HL3/R23, UD/BD/TD/SB
English
EN 45545-2:2013
UKCA, ERIFLEX UD
English
EN 60947-7-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.