P14 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
Hover to magnify image or click to enlarge
P14 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
Catalog#: EL2516P14LN
Details
Resources
CAD
Features
- Used to splice different diameter bars
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.