SIT CLIM Insulated Pipe Clamp with Rubber Ends
Hover to magnify image or click to enlarge
SIT CLIM Insulated Pipe Clamp with Rubber Ends
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Pre-mounted with steel two screw pipe clamp
- Fire rating B2 acc. to DIN 4102–1
- Fire rating M1 acc. to NFP 92-501
Specifications
Thermal Conductivity | 0.03 W/m-K @ 10 °C |
Thermal Conductivity | 0.21 Btu-in./h-ft2-°F @ 50 °F |
Density | 5 lb/ft³ |
Compressive Strength | 75 psi @ 73 °F |
Density | 80 kg/m³ |
Compressive Strength | 520 kPa @ 23 °C |
Finish | Electrogalvanized |
Material | Steel;Polyisocyanurate |
Temperature | -40 to 194 °F |
Temperature | -40 to 90 °C |
Case Study
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.