FBS Flat Busbar Support
Hover to magnify image or click to enlarge
FBS Flat Busbar Support
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Support for threaded busbars
- Three phase with neutral circuit
- Plastic positioning pin for bar location
- Adjusts quickly to accommodate multiple busbar widths
- Protection screen can be fixed using spacers
- A ground can be mounted on either side
- Halogen free
Specifications
Brochure
Catalog
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 EN Busbar Supports
French
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
French
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.