Skip to main content

Please Select Your Country/Language Preferences

PH35555.jpg image Hover to magnify image or click to enlarge

Power Block

nVent ERIFLEX Power Blocks are the main DIN mounted output/input devices for connection between primary and secondary switchboard, or main input/output connection for machine or industrial equipment (such as invertor, air conditioning machines, etc.). The high short circuit rated large cross section blocks offer time savings and reliability in every panel configuration. The complete Power Blocks range offers multiple connection types with up to four cables, nVent ERIFLEX Flexibar Advanced, or IBSB Advanced power braids.

Read more Read less
  • CE, ERIFLEX SB
  • RoHS
  • UL
  • cUR
  • UR
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Tinned
Data Copied
Metric   |   Imperial
Directives de sélection pour les blocs de distribution
Déclassement à appliquer pour une température ambiante (°C) et une température de fonctionnement de 85 °C
Température ambiante (°C) 30° 35° 40° 45° 50° 55° 60° 65° 70° 75°
Coefficient de déclassement (d) 1 1 1 0.94 0.88 0.82 0.75 0.67 0.58 0.47
*environnement des blocs de distribution dans l'armoire électrique

Diagrams

Application images Resources
CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy