Adjustable Flat Busbar Support Kit
Hover to magnify image or click to enlarge
Adjustable Flat Busbar Support Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Kit includes rail, insulators and mountable extension arms
- Adjustable distances between phases
- Adjusts quickly to accommodate multiple busbar thicknesses
- High resistance to short-circuit forces
- Provides excellent electrical protection for equipment
- Three phase with neutral circuit
- Halogen free
- RoHS compliant
Specifications
Brochure
Catalog
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 EN Busbar Supports
French
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
French
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.