EuropacPRO Cover Plate for Bolting to Side Panel
Hover to magnify image or click to enlarge
EuropacPRO Cover Plate for Bolting to Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be screwed onto the side panel.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For variable positioning of horizontal rails e.g. for PCBs with standard formats
- Perforation degree 58%
- Suitable for use with all horizontal rails
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.