Skip to main content

Please Select Your Country/Language Preferences

A10000389 Hover to magnify image or click to enlarge

TT1100-OHP Water Sensing Cable for Suspended Piping, Modular

nVent RAYCHEM TraceTek TT1100-XX-OHP is a range of fixed length water detecting cable intended for use on the bottom side of suspended or rack mounted pipe. The outer layer of the sensor cable is designed to act like a wick so that even small leaks are drawn into contact with the cable to assure detection. TT1100-OHP is also very useful in dirty areas where contamination can cause problems.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.323 in
Outer Diameter 8.2 mm
Max Operating Temperature 80 °C
Max Operating Temperature 176 °F
Detection Method Raychem Conductive-Polymer Technology
Model Sensing Cable
Detection Water
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing